1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J Series JS-TTL3 Thread Cutter for Small Lathes

J Series JS-TTL3 Thread Cutter for Small Lathes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,633.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thread Cutting Pitch 0.5 to 1 mm, Ridges 48 to 24, 3 Corners

 
Part Number
JS19K-TTL3
JS20K-TTL3
JS22K-TTL3
JS25K-TTL3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLink Size Size H
(mm)
Size B
(mm)
Dimensions φDs
(mm)
Shank Size Details

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 18 x 61811.519.05-

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 19 x 61911.520-

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 21 x 62111.522-

฿ 6,633.58

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) -2412.725.424 Sq.

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Cutting Oil Hole Presence None Size L1(mm) 125
Dimension f(mm) 10 Usable Insert JTTR30□□F Shank Height (H)(mm) T-15F
Tightening Screw CSTB-4S