1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J Series for Small Lathes JS-TGL3 (JS19K-TGL3)

TGY MILLING HOLDERS

J Series for Small Lathes JS-TGL3 (JS19K-TGL3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving, Groove Width 0.33 to 2.0 mm

 
Part Number
JS19K-TGL3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension f
(mm)
Dimension φd
(mm)
Size B
(mm)
Size H
(mm)

฿ 7,366.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 619.0511.518

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving Groove Width(mm) 0.33~2.0 Maximum Groove Depth(mm) 5.5
Preferred Hand Left Handed No. of Corners Used by Tip 2 Corner Size L1(mm) 125
Application Insert JTGR3□□□(F) Accessories Tightening Screw CSTB-4S Accessories Spanner T-15F

Please check the type/dimensions/specifications of the part JS19K-TGL3 in the J Series for Small Lathes JS-TGL3 series.

Products with similar specification

Part Number
JS20K-TGL3
JS22K-TGL3
JS25K-TGL3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension f
(mm)
Dimension φd
(mm)
Size B
(mm)
Size H
(mm)

฿ 7,366.00

1 Piece(s) 15 Day(s) 62011.519

฿ 7,366.00

1 Piece(s) 40 Day(s) 62211.521

฿ 7,585.00

1 Piece(s) 15 Day(s) 1025.412.724