1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J Series for Small Lathes JCGWS

J Series for Small Lathes JCGWS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,019.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off Groove Width 2.0 mm

 
Part Number
JCGWSL1010K2
JCGWSL1212K2
JCGWSL1616K2
JCGWSR1010K2
JCGWSR1212K2
JCGWSR1616K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Dimension f
(mm)
Size h1
(mm)
Size B
(mm)
Size H
(mm)

฿ 5,019.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Left Handed10101010

฿ 5,276.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Left Handed12121212

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Left Handed16161616

฿ 5,019.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) Right Handed10101010

฿ 5,276.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) Right Handed12121212

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) Right Handed16161616

Loading...

  1. 1

Basic Information

Use Cut Off Groove Width(mm) 2 Maximum Processing Diameter(mm) 20
No. of Corners Used by Tip 2 Corner Size L1(mm) 125 Size L2(mm) 20
Application Insert JCGN200□ Accessories Tightening Screw CSTB-4S Accessories Spanner T-15L (optional)