(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Cutting Off Groove Width 2.0 mm
Use | Cut Off | Groove Width(mm) | 2 | Maximum Processing Diameter(mm) | 20 |
---|---|---|---|---|---|
No. of Corners Used by Tip | 2 Corner | Size L1(mm) | 125 | Size L2(mm) | 19 |
Application Insert | JCC□200F | Accessories Tightening Screw | CSTB-4S | Accessories Spanner | T-15L (optional) |
Please check the type/dimensions/specifications of the part JCCWSL1010K2 in the J Series for Small Lathes JCCWS series.
Part Number |
---|
JCCWSL1212K2 |
JCCWSL1616K2 |
JCCWSL2020K2 |
JCCWSL2525K2 |
JCCWSR1010K2 |
JCCWSR1212K2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Preferred Hand | Dimension f (mm) | Size h1 (mm) | Size B (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,276.00 | 1 Piece(s) | 15 Day(s) | Left Handed | 12 | 12 | 12 | 12 | ||
฿ 5,458.00 | 1 Piece(s) | 15 Day(s) | Left Handed | 16 | 16 | 16 | 16 | ||
฿ 6,412.00 | 1 Piece(s) | 15 Day(s) | Left Handed | 20 | 20 | 20 | 20 | ||
฿ 7,548.00 | 1 Piece(s) | 15 Day(s) | Left Handed | 25 | 25 | 25 | 25 | ||
฿ 5,019.00 | 1 Piece(s) | 40 Day(s) | Right Handed | 10 | 10 | 10 | 10 | ||
฿ 5,276.00 | 1 Piece(s) | 15 Day(s) | Right Handed | 12 | 12 | 12 | 12 |
How can we improve?
How can we improve?