(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Model JXB□/JTB□, Positive Insert for Back Turning
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification | Corner Radius (rε) (mm) | φd1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 876.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 3 | ||
฿ 876.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 3 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | - | - | ||
฿ 876.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 3 | ||
฿ 876.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 3 | ||
฿ 316.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | - | - | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 3 | ||
฿ 512.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.05 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 3 | ||
฿ 512.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.1 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 3 | ||
฿ 512.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.05 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 3 | ||
฿ 664.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | Steel | J740 | Coating | 0.1 | 3 | ||
฿ 512.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.1 | 3 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.03 | 4.4 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.05 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.1 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.03 | 4.4 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.05 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.1 | 4.4 | ||
฿ 908.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.15 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.03 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.05 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.1 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.15 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.15 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.15 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.03 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.03 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.05 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 45 Day(s) | Steel | J740 | Coating | 0.03 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.05 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.1 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.1 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.15 | 4.4 | ||
฿ 1,403.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Steel | J740 | Coating | 0.15 | 4.4 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.15 | 4.4 |
Loading...
Shape | Others | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Positive | Selfishly | No Preferred Hand |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?