(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for Outer Diameter TAC Turning Tool RT05/RT06/RT08
Part Number |
---|
RT05-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | ℓ (mm) | T1 (mm) | T2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 5 | 6.5 | 2.5 |
Loading...
Shape | R (Round) | Application | Others | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Positive | Selfishly | No Preferred Hand |
Grade Classification | Carbide | No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part RT05-TH10 in the Round Shape for Special Positive Insert series.
Part Number |
---|
RT06-KS20 |
RT06-TH10 |
RT08-TH10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Material Type | ℓ (mm) | T1 (mm) | T2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | KS20 | 6 | 7.7 | 3 | ||
฿ 485.00 | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 6 | 7.7 | 3 | ||
฿ 579.00 | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | 8 | 10.3 | 4.2 |
How can we improve?
How can we improve?