(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Cutting Grooving/Turning Groove Width 2.0 to 8.0 mm
Part Number |
---|
CTER2525-8T25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Use | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | No. of Corners Used by Tip | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension h2 (mm) | Insert Sheet Size (Size) | Accessories Tightening Screw | Accessories Spanner |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,914.00 | TGY MILLING HOLDERS | 1 Piece(s) | 20 Day(s) | Outer Diameter Grooving / Side-Feed | 8 | 25 | Right Handed | 1 Corner / 2 Corner | 25 | 150 | 26.1 | 47 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 25 | 25 | 7 | 8 | CM8x1.25x20-A | P-6 |
Loading...
Please check the type/dimensions/specifications of the part CTER2525-8T25 in the Outer Diameter Cutting CTER/L series.
Part Number |
---|
CTEL1616-3T09 |
CTEL1616-3T20 |
CTEL1616-4T10 |
CTER2525-8T36 |
CTER3232-4T25 |
CTER3232-5T32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Use | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | No. of Corners Used by Tip | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension h2 (mm) | Insert Sheet Size (Size) | Accessories Tightening Screw | Accessories Spanner |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,202.00 | 1 Piece(s) | 10 Day(s) | Side-Feed / Outer Diameter Grooving | 3 | 9 | Left Handed | 1 Corner / 2 Corner | 16 | 110 | 16.3 | 32 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 16 | 16 | 4 | 3 | CM5x0.8x16-A | P-4 | ||
฿ 5,202.00 | 1 Piece(s) | 10 Day(s) | Side-Feed / Outer Diameter Grooving | 3 | 20 | Left Handed | 1 Corner / 2 Corner | 16 | 110 | 16.3 | 38.5 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 16 | 16 | 4 | 3 | CM5x0.8x16-A | P-4 | ||
฿ 5,202.00 | 1 Piece(s) | 10 Day(s) | Side-Feed / Outer Diameter Grooving | 4 | 10 | Left Handed | 1 Corner / 2 Corner | 16 | 110 | 16.5 | 32 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 16 | 16 | 4 | 4 | CM6x1x16-A | P-5 | ||
฿ 7,914.00 | 1 Piece(s) | 10 Day(s) | Side-Feed / Outer Diameter Grooving | 8 | 36 | Right Handed | 1 Corner / 2 Corner | 25 | 150 | 26.1 | 60 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 25 | 25 | 7 | 8 | CM8x1.25x20-A | P-6 | ||
฿ 9,856.00 | 1 Piece(s) | 10 Day(s) | Side-Feed / Outer Diameter Grooving | 4 | 25 | Right Handed | 1 Corner / 2 Corner | 32 | 170 | 32.5 | 45 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 32 | 32 | - | 4 | CM6x1x25-A | P-5 | ||
฿ 9,856.00 | 1 Piece(s) | 10 Day(s) | Side-Feed / Outer Diameter Grooving | 5 | 32 | Right Handed | 1 Corner / 2 Corner | 32 | 170 | 32.5 | 56 | DGM/SGM,DGS/SGS,DGE,DTX,DTE,DTR,DTA | 32 | 32 | - | 5 | CM6x1x25-A | P-5 |
How can we improve?
How can we improve?