(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Cutting Off/Deep Grooving Groove Width 1.4 to 8.0 mm
Part Number |
---|
CTBF25-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size L1 (mm) | Size L2 (mm) | Size h1 (mm) | Size B (mm) | Dimension h2 (mm) | Dimension h3 (mm) | Dimension h4 (mm) | Dimension L3 (mm) | Size H (mm) | Accessories Tightening Screw | Accessories Clamp |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,115.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 110 | 22 | 38.1 | 5.5 | 25 | 25 | 66 | 40 | 45 | CM6x1.0x40-A | - |
Loading...
Use | Outer Diameter Grooving / Cut Off | No. of Corners Used by Tip | 1 Corner | Applicable Blades | CGP |
---|---|---|---|---|---|
Accessories Spanner | P-5 |
Please check the type/dimensions/specifications of the part CTBF25-45 in the Outer Diameter Cutting CTBF series.
Part Number |
---|
CTBF32-45 |
CTBU20-26 |
CTBU20-32 |
CTBU25-26 |
CTBU25-32 |
CTBU32-32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Size L1 (mm) | Size L2 (mm) | Size h1 (mm) | Size B (mm) | Dimension h2 (mm) | Dimension h3 (mm) | Dimension h4 (mm) | Dimension L3 (mm) | Size H (mm) | Accessories Tightening Screw | Accessories Clamp |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,698.00 | 1 Piece(s) | 40 Day(s) | 120 | 28 | 38.1 | 5.5 | 32 | 18 | 66 | 45 | 45 | CM6x1.0x40-A | - | ||
฿ 17,826.00 | 1 Piece(s) | 19 Day(s) | 86 | 21 | 21.4 | 4 | 20 | 9 | 43 | 38 | 26 | CM6x30-S | CT-86 | ||
฿ 17,826.00 | 1 Piece(s) | 10 Day(s) | 100 | 19 | 24.8 | 5.3 | 20 | 13 | 50 | 38 | 32 | CM6x30-S | CT-105 | ||
฿ 18,212.00 | 1 Piece(s) | 19 Day(s) | 110 | 23 | 21.4 | 4 | 25 | 5 | 45 | 42 | 26 | CM6x30-S | CT-100 | ||
฿ 18,212.00 | 1 Piece(s) | 19 Day(s) | 110 | 23 | 24.8 | 5.3 | 25 | 8 | 50 | 42 | 32 | CM6x30-S | CT-110 | ||
฿ 19,528.00 | 1 Piece(s) | 19 Day(s) | 110 | 29 | 24.8 | 5.3 | 32 | 5 | 54 | 48 | 32 | CM6x30-S | CT-110 |
How can we improve?
How can we improve?