(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer Diameter and End Face Cutting Blade Holder
Part Number |
---|
CHFVL2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Size L1 (mm) | Size h1 (mm) | Size B (mm) | Dimension h2 (mm) | Size B1 (mm) | Size H (mm) | Blade CAER□□□ | Blade CAEL□□□ | Blade CAFR□□□ | Blade CAFL□□□ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,180.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Left Handed | 150 | 25 | 25 | 7 | 3 | 25 | ● | - | - | ● |
Loading...
Use | Outer Diameter Grooving | Groove Width(mm) | 3.0–6.0 | Maximum Groove Depth(mm) | ~25 |
---|---|---|---|---|---|
No. of Corners Used by Tip | 1 Corner | Size L2(mm) | 25 | Applicable Blades | CAER/L CAFR/L |
Accessories Tightening Screw | CSHB-6-A | Accessories Spanner | P-4 |
Please check the type/dimensions/specifications of the part CHFVL2525 in the Outer Diameter Cutting CHFVR/L series.
Part Number |
---|
CHFVL2020 |
CHFVL3232 |
CHFVR2020 |
CHFVR2525 |
CHFVR3232 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Preferred Hand | Size L1 (mm) | Size h1 (mm) | Size B (mm) | Dimension h2 (mm) | Size B1 (mm) | Size H (mm) | Blade CAER□□□ | Blade CAEL□□□ | Blade CAFR□□□ | Blade CAFL□□□ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,743.00 | 1 Piece(s) | 40 Day(s) | Left Handed | 150 | 20 | 20 | 12 | 8 | 20 | ● | - | - | ● | ||
฿ 8,354.00 | 1 Piece(s) | 40 Day(s) | Left Handed | 170 | 32 | 32 | - | - | 32 | ● | - | - | ● | ||
฿ 6,743.00 | 1 Piece(s) | 40 Day(s) | Right Handed | 150 | 20 | 20 | 12 | 8 | 20 | - | ● | ● | - | ||
฿ 7,180.00 | 1 Piece(s) | 40 Day(s) | Right Handed | 150 | 25 | 25 | 7 | 3 | 25 | - | ● | ● | - | ||
฿ 8,354.00 | 1 Piece(s) | 40 Day(s) | Right Handed | 170 | 32 | 32 | - | - | 32 | - | ● | ● | - |
How can we improve?
How can we improve?