1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter Cutting CGP (CGP26-2S)

TGY MILLING HOLDERS

Outer Diameter Cutting CGP (CGP26-2S)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off/Deep Grooving Groove Width 1.4 to 8.0 mm

[Features]
· Clamps by widening the upper jaw with a CRW wrench.
· Reduces the blade load and extends the working life

 
Part Number
CGP26-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Insert Sheet Size
(Size)
Accessories Tightening Screw Accessories Spanner

฿ 5,606.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 240SGM/SGS21.41.8262-CRW33

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off No. of Corners Used by Tip 1 Corner / 2 Corner Size L1(mm) 150

Please check the type/dimensions/specifications of the part CGP26-2S in the Outer Diameter Cutting CGP series.

Products with similar specification

Part Number
CGP26-1.4S
CGP26-3S
CGP26-4S
CGP32-1.4D
CGP32-2D
CGP32-3D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Insert Sheet Size
(Size)
Accessories Tightening Screw Accessories Spanner

฿ 5,606.00

1 Piece(s) 40 Day(s) 1.426DGS1.4-01621.41261-CRW23

฿ 5,606.00

1 Piece(s) 40 Day(s) 350SGM/SGS21.42.4263-CRW33

฿ 5,606.00

1 Piece(s) 40 Day(s) 480SGM/SGS21.43.2264-CRW33

฿ 7,511.00

1 Piece(s) 40 Day(s) 1.425DGS1.4-01624.81321-CRW23

฿ 7,511.00

1 Piece(s) 40 Day(s) 250SGM/SGS24.81.8322-CRW33

฿ 7,511.00

1 Piece(s) 40 Day(s) 3100SGM/SGS24.82.4323-CRW33