1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outer Diameter Cutting CGER/L (CGEL1212-3T19)

TGY MILLING HOLDERS

Outer Diameter Cutting CGER/L (CGEL1212-3T19)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off/Deep Grooving Groove Width 1.4 to 4.0 mm

 
Part Number
CGEL1212-3T19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Dimension h2
(mm)
Size H
(mm)
Maximum Turning Diameter φDmax DGS / M
(mm)
Maximum Turning Diameter φD-max SGS/M
(mm)
Insert Sheet Size
(Size)
Accessories Spanner

฿ 6,815.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 312Left Handed15012.330DGM/SGM DGS/SGS121261238403CRW33

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off No. of Corners Used by Tip 1 Corner / 2 Corner

Please check the type/dimensions/specifications of the part CGEL1212-3T19 in the Outer Diameter Cutting CGER/L series.

Products with similar specification

Part Number
CGEL1212-2T17
CGEL1616-2T17
CGEL1616-3T19
CGEL2020-1.4T14
CGEL2020-2T17
CGEL2020-3T19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Dimension h2
(mm)
Size H
(mm)
Maximum Turning Diameter φDmax DGS / M
(mm)
Maximum Turning Diameter φD-max SGS/M
(mm)
Insert Sheet Size
(Size)
Accessories Spanner

฿ 6,815.00

1 Piece(s) 40 Day(s) 211.8Left Handed15012.130DGM/SGM DGS/SGS121261235352CRW33

฿ 6,961.00

1 Piece(s) 40 Day(s) 211.8Left Handed15016.130DGM/SGM DGS/SGS161621635352CRW33

฿ 6,961.00

1 Piece(s) 40 Day(s) 314.9Left Handed15016.330DGM/SGM DGS/SGS161621638453CRW33

฿ 8,427.00

1 Piece(s) 40 Day(s) 1.49.7Left Handed12520.230DGS1.4-0162020-2029291CRW23

฿ 8,427.00

1 Piece(s) 40 Day(s) 29.8Left Handed12520.130DGM/SGM DGS/SGS2020-2035352CRW33

฿ 8,427.00

1 Piece(s) 40 Day(s) 313.2Left Handed12520.330DGM/SGM DGS/SGS2020-2038453CRW33