(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 2.0-5.0 mm Blade Type
Part Number |
---|
CGWSL2020-W50GL-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,611.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 5 | 21 | Left Handed | 20 | 162.5 | 26.9 | CGWSL2020 | 55.5 | WGE50 WGE50R/L WGT50 WGR50 | 20 | 20 | 25.5 | W50GL-L |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Tightening Screw Spanner | CHHM5-18 |
---|---|---|---|---|---|
Blade Locking Screw | CSHB-6 | Accessories Spanner | P-4 |
Please check the type/dimensions/specifications of the part CGWSL2020-W50GL-L in the My-T G Series for Outer Diameter Grooving CGWS-WG-L series.
Part Number |
---|
CGWSL2020-W20GL-L |
CGWSL2020-W30GL-L |
CGWSL2020-W40GL-L |
CGWSL2525-W20GL-L |
CGWSL2525-W30GL-L |
CGWSL2525-W40GL-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 2 | 15 | Left Handed | 20 | 153.5 | 26.7 | CGWSL2020 | 46.5 | WGE20 WGE20R/L | 20 | 20 | 16.5 | W20GL-L | ||
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 3 | 16.5 ~ 17.5 | Left Handed | 20 | 157.5 | 26.9 | CGWSL2020 | 50.5 | WGE30 WGE30R/L WGT30 WGR30 | 20 | 20 | 20.5 | W30GL-L | ||
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 4 | 21 ~ 21.5 | Left Handed | 20 | 162.5 | 26.9 | CGWSL2020 | 55.5 | WGE40 WGE40R/L WGT40 WGR40 | 20 | 20 | 25.5 | W40GL-L | ||
฿ 8,976.00 | 1 Piece(s) | 40 Day(s) | 2 | 15 | Left Handed | 25 | 153.5 | 31.7 | CGWSL2525 | 46.5 | WGE20 WGE20R/L | 25 | 25 | 16.5 | W20GL-L | ||
฿ 8,976.00 | 1 Piece(s) | 40 Day(s) | 3 | 16.5 ~ 17.5 | Left Handed | 25 | 157.5 | 31.9 | CGWSL2525 | 50.5 | WGE30 WGE30R/L WGT30 WGR30 | 25 | 25 | 20.5 | W30GL-L | ||
฿ 8,976.00 | 1 Piece(s) | 40 Day(s) | 4 | 21 ~ 21.5 | Left Handed | 25 | 162.5 | 31.9 | CGWSL2525 | 55.5 | WGE40 WGE40R/L WGT40 WGR40 | 25 | 25 | 25.5 | W40GL-L |
How can we improve?
How can we improve?