(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 2.0-5.0 mm Blade Type
Part Number |
---|
CGWSR2525-W40GR-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,976.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 4 | 21 ~ 21.5 | Right Handed | 25 | 162.5 | 31.9 | CGWSR2525 | 55.5 | WGE40 WGE40R/L WGT40 WGR40 | 25 | 25 | 25.5 | W40GR-L |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Tightening Screw Spanner | CHHM5-18 |
---|---|---|---|---|---|
Blade Locking Screw | CSHB-6 | Accessories Spanner | P-4 |
How can we improve?
How can we improve?