(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 3.0-5.0 mm Blade Type
Part Number |
---|
CGWSR2525-W50GR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,976.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 5 | 13 | Right Handed | 25 | 151.5 | 31.9 | CGWSR2525 | 44.5 | WGE50 WGE50R/L WGT50 WGR50 | 25 | 25 | 14.5 | W50GR |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Tightening Screw Spanner | CHHM5-18 |
---|---|---|---|---|---|
Blade Locking Screw | CSHB-6 | Accessories Spanner | P-4 |
Please check the type/dimensions/specifications of the part CGWSR2525-W50GR in the My-T G Series for Outer Diameter Grooving CGWS-WG series.
Part Number |
---|
CGWSL2020-W30GL |
CGWSL2020-W40GL |
CGWSL2020-W50GL |
CGWSL2525-W30GL |
CGWSL2525-W40GL |
CGWSL2525-W50GL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) | Kit Blade Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 3 | 12 | Left Handed | 20 | 150.5 | 26.9 | CGWSL2020 | 43.5 | WGE30 WGE30R/L WGT30 WGR30 | 20 | 20 | 13.5 | W30GL | ||
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 4 | 13 | Left Handed | 20 | 151.5 | 26.9 | CGWSL2020 | 44.5 | WGE40 WGE40R/L WGT40 WGR40 | 20 | 20 | 14.5 | W40GL | ||
฿ 8,611.00 | 1 Piece(s) | 40 Day(s) | 5 | 13 | Left Handed | 20 | 151.5 | 26.9 | CGWSL2020 | 44.5 | WGE50 WGE50R/L WGT50 WGR50 | 20 | 20 | 14.5 | W50GL | ||
฿ 8,976.00 | 1 Piece(s) | 19 Day(s) | 3 | 12 | Left Handed | 25 | 150.5 | 31.9 | CGWSL2525 | 43.5 | WGE30 WGE30R/L WGT30 WGR30 | 25 | 25 | 13.5 | W30GL | ||
฿ 8,976.00 | 1 Piece(s) | 40 Day(s) | 4 | 13 | Left Handed | 25 | 151.5 | 31.9 | CGWSL2525 | 44.5 | WGE40 WGE40R/L WGT40 WGR40 | 25 | 25 | 14.5 | W40GL | ||
฿ 8,976.00 | 1 Piece(s) | 40 Day(s) | 5 | 13 | Left Handed | 25 | 151.5 | 31.9 | CGWSL2525 | 44.5 | WGE50 WGE50R/L WGT50 WGR50 | 25 | 25 | 14.5 | W50GL |
How can we improve?
How can we improve?