1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

My-T G Series for Outer Diameter Grooving CGWS-G

My-T G Series for Outer Diameter Grooving CGWS-G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,611.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving Groove Width 2.0-5.0 mm Vertical Type S

 
Part Number
CGWSL2020-20GL
CGWSL2020-30GL
CGWSL2020-40GL
CGWSL2525-20GL
CGWSL2525-30GL
CGWSL2525-40GL
CGWSR2020-20GR
CGWSR2020-30GR
CGWSR2020-40GR
CGWSR2020-50GR
CGWSR2525-20GR
CGWSR2525-30GR
CGWSR2525-40GR
CGWSR2525-50GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Preferred Hand Shank Height
(mm)
Dimension f
(mm)
Kit Shank Application Insert Size h1
(mm)
Size B
(mm)
Kit Blade Set

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 2Left Handed2026.8CGWSL2020GE20 GE20-AL202020GL

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 3Left Handed2027CGWSL2020GE30 GE30R/L GT30 GR30 GE30-AL202030GL

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4Left Handed2027.1CGWSL2020GE40 GE40R/L GT40 GR40 GE40-AL202040GL

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 2Left Handed2531.8CGWSL2525GE20 GE20-AL252520GL

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 3Left Handed2532CGWSL2525GE30 GE30R/L GT30 GR30 GE30-AL252530GL

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4Left Handed2532.1CGWSL2525GE40 GE40R/L GT40 GR40 GE40-AL252540GL

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 2Right Handed2026.8CGWSR2020GE20 GE20-AL202020GR

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 3Right Handed2027CGWSR2020GE30 GE30R/L GT30 GR30 GE30-AL202030GR

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 4Right Handed2027.1CGWSR2020GE40 GE40R/L GT40 GR40 GE40-AL202040GR

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 5Right Handed2027.2CGWSR2020GE50 GE50R/L GT50 GR50202050GR

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 2Right Handed2531.8CGWSR2525GE20 GE20-AL252520GR

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 3Right Handed2532CGWSR2525GE30 GE30R/L GT30 GR30 GE30-AL252530GR

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 4Right Handed2532.1CGWSR2525GE40 GE40R/L GT40 GR40 GE40-AL252540GR

฿ 8,976.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 5Right Handed2532.2CGWSR2525GE50 GE50R/L GT50 GR50252550GR

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving Maximum Groove Depth(mm) 12 No. of Corners Used by Tip 1 Corner
Size L1(mm) 150.2 Size L2(mm) 43.15 Dimension ℓ1(mm) 13.15