1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GX Type Bite for Outer Diameter Grooving GX-E (GX-2020LE)

TGY MILLING HOLDERS

GX Type Bite for Outer Diameter Grooving GX-E (GX-2020LE)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving, Groove Width 1.0 to 4.5 mm

 
Part Number
GX-2020LE SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Size L1
(mm)
Dimension f
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Accessories Deposit

฿ 12,274.00

฿ 11,292.08

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) Left Handed12525XGL63□□202020SL-6L

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving Groove Width(mm) 1.0~4.5 Maximum Groove Depth(mm) 6
No. of Corners Used by Tip 1 Corner / 2 Corner Size L2(mm) 35 Dimension f1(mm) 15
Accessories Tightening Screw RT-1 Accessories Shroud Ring Set CP81A ((2) metal holder CP81 (3) pusher BP-3 spring) Accessories Deposit Tightening Screw BHM4-8
Accessories Wrench P-4

Please check the type/dimensions/specifications of the part GX-2020LE in the GX Type Bite for Outer Diameter Grooving GX-E series.

Products with similar specification

Part Number
GX-2020RE
GX-2525LE
GX-2525RE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPreferred Hand Size L1
(mm)
Dimension f
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Accessories Deposit

฿ 12,274.00

1 Piece(s) 15 Day(s) Right Handed12525XGR63□□202020SL-6R

฿ 12,274.00

1 Piece(s) 40 Day(s) Left Handed15032XGL63□□252525SL-1L

฿ 12,274.00

1 Piece(s) 15 Day(s) Right Handed15032XGR63□□252525SL-1R