1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Negative Insert without Hole

Round Negative Insert without Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round, Negative Insert without Hole RN○○ "Finishing to Medium-Finishing"

 
Part Number
RNGN120400-FX105
RNGN120400-LX11
RNGN120700-LX11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Thickness s
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote Cast IronFX1054.76

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX114.76

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX117.94

Loading...

  1. 1

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter Available corners 9 or more
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
Grade Classification Ceramic Cutting Edge Length (ℓ)(mm) 12 Corner Radius (rε)(mm) 0.03
No. of Units Ordered(Pcs) 10