1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

With Round Hole Positive 7° RC○○ "Finishing to Medium Cutting" (RCMT0803M0-61-TH10)

TGY TURNING TOOLS

With Round Hole Positive 7° RC○○ "Finishing to Medium Cutting" (RCMT0803M0-61-TH10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for Outer Diameter TAC Turning Tool RCGT/RCMM/RCMT

Part Number
RCMT0803M0-61-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Thickness s
(mm)

฿ 216.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialHeavy CuttingTH10Carbide83.18

Loading...

  1. 1

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Positive Selfishly No Preferred Hand Corner Radius (rε)(mm) M0
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part RCMT0803M0-61-TH10 in the With Round Hole Positive 7° RC○○ "Finishing to Medium Cutting" series.

Products with similar specification

Part Number
RCGT0803M0-AL-KS05F
RCGT1003M0-AL-KS05F
RCMM1003M0-61-TH10
RCMM1204M0-61-TH10
RCMM1606M0-61-TH10
RCMT0803M0-CM-T5115
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Breaker Use Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Thickness s
(mm)

฿ 557.15

10 Piece(s) 10 Day(s) Non-Ferrous MetalMedium CuttingKS05FCarbide83.18

฿ 620.04

10 Piece(s) 10 Day(s) Non-Ferrous MetalMedium CuttingKS05FCarbide103.18

฿ 241.00

10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialHeavy CuttingTH10Carbide103.18

฿ 304.39

10 Piece(s) 20 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialHeavy CuttingTH10Carbide124.76

฿ 523.89

10 Piece(s) 10 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialHeavy CuttingTH10Carbide166.35

฿ 282.00

10 Piece(s) 20 Day(s) Cast IronMedium CuttingT5115Coating83.18