1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular, Negative Insert with Hole RNMG-61 "Heavy Cutting"

TGY TURNING TOOLS

Circular, Negative Insert with Hole RNMG-61 "Heavy Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: 61
· Shape: Circular
· Rake Angle: Negative
[Applications]
· Heavy Cutting

Outline Drawing

Circular Negative Insert with Hole RN Type

For Turning, Round Negative Type Insert RNMG-61 Type: Related Images

Dimensional Drawing

For Turning, Round Negative Type Insert RNMG-61 Type: Related Images

RNMG090300-61

Model Numberldsd1ap
(min)
ap
(max)
ft
(min)
ft
(max)
Tough <----> Hard
Material & Vc
  RNMG090300-61 9.59.5253.183.810.503.000.501.20T9125 T9115 
  RNMG120400-61 12.712.7004.765.160.503.000.501.20TH10 T9135 T9125 T9115 T9105 
  RNMG150600-61 15.915.8756.356.430.503.000.501.20T9125 T9115 
  RNMG190600-61 19.119.0506.357.930.503.000.501.20T9135 T9125 T9115 
  RNMG250900-61 25.425.4009.529.220.503.000.501.20T9125 T9115 

Related Products

Colored Towel Waste Cloth

The toweling has excellent absorption of oil and water, ideal for cleaning, etc.

Digital Exterior Micrometer

Micrometer with easily visible digital display. Ideal for measurement of external dimensions.

High Performance Water-soluble Cutting Oil / Grinding Oil "Organic Series"

Lubrication and permeation equivalent to oil-based types.

Part Number
RNMG120400-61-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 404.16

TGY TURNING TOOLS 10 Piece(s) 15 Day(s)

Loading...

  1. 1
 

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter Available corners 9 or more
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type TH10 Grade Classification Carbide
Cutting Edge Length (ℓ)(mm) 12 Corner Radius (rε)(mm) 0.03 φd1(mm) 5.16
Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part RNMG120400-61-TH10 in the Circular, Negative Insert with Hole RNMG-61 "Heavy Cutting" series.