1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

With Positive Rake (DCMT11T302-DIA-DX120)

TGY TURNING TOOLS

With Positive Rake (DCMT11T302-DIA-DX120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIA Insert for TAC Turning Tool for Inner/Outer Diameters CCMT/DCMT Low Cutting Resistance for Finish Cutting

Part Number
DCMT11T302-DIA-DX120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners Corner Radius (rε)
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote D (55° Diamond)20.23.2

Loading...

  1. 1

Basic Information

Application Outer Diameter / Inner Diameter work material Non-Ferrous Metal Breaker Use Finish
Rake angle Positive Selfishly No Preferred Hand Material Type DX120
φd(mm) 9.525 φd1(mm) 4.4 Thickness s(mm) 3.97
θ(°) 7 No. of Units Ordered(Pcs) 10