1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Insert / One-Use Single Corner Type (Q-SPGN090304-BX330)

TGY TURNING TOOLS

Positive Insert / One-Use Single Corner Type (Q-SPGN090304-BX330)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Positive Insert for TAC Turning Tool for Inner/Outer Diameters and Tooling Systems

 
Part Number
Q-SPGN090304-BX330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Corner Radius (rε)
(mm)
φd
(mm)
φd1
(mm)
Thickness s
(mm)
θ
(°)
CBN Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 2 Piece(s) Quote S (Square)0.49.525-3.18112.8

Loading...

  1. 1

Basic Information

Application Outer Diameter / Inner Diameter Available corners 2 work material High-Hardness Material
Breaker Use Finish Rake angle Positive Selfishly No Preferred Hand
Material Type BX330 Grade Classification T-CBN No. of Units Ordered(Pcs) 2
Number of Corners(Corner) 1