(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN Positive Insert for TAC Turning Tool for Inner/Outer Diameters and Tooling Systems
Part Number |
---|
2QP-DCGW11T302F-BX470 |
2QP-DCGW11T304F-BX470 |
3QP-TPGW110304F-BX470 |
3QP-TPGW110308F-BX470 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | θ (°) | CBN Length (mm) | Number of Corners (Corner) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | D (55° Diamond) | 0.2 | 9.525 | 4.4 | 3.97 | 7 | 2.7 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | D (55° Diamond) | 0.4 | 9.525 | 4.4 | 3.97 | 7 | 2.5 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | T (Triangular) | 0.4 | 6.35 | 3.4 | 3.18 | 11 | 2.2 | 3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | T (Triangular) | 0.8 | 6.35 | 3.4 | 3.18 | 11 | 2 | 3 |
Loading...
Application | Outer Diameter / Inner Diameter | Available corners | 2 | work material | Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Selfishly | No Preferred Hand |
Material Type | BX470 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?