(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CBN Insert for TAC Turning Tool for Inner/Outer Diameters and Tooling Systems CPGA/SPGN/TBGN/TPGW
Part Number |
---|
SPGN090304-QBN-BX360 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Available corners | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | Thickness s (mm) | θ (°) | CBN Length (mm) | Number of Corners (Corner) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | S (Square) | 1 | 0.4 | 9.525 | - | 3.18 | 11 | 4.1 | 1 |
Loading...
Application | Outer Diameter / Inner Diameter | work material | High-Hardness Material | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive | Selfishly | No Preferred Hand | Material Type | BX360 |
Grade Classification | T-CBN | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?