1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Inserts (CCGW060200-DIA-DX140)

TGY TURNING TOOLS

Positive Inserts (CCGW060200-DIA-DX140)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for TAC Turning Tool for Inner/Outer Diameters and Tooling Systems CCGW/DCGW

 
Part Number
CCGW060200-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners Material Type Corner Radius (rε)
(mm)
φd
(mm)
φd1
(mm)
Thickness s
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote C (80° Diamond)1DX1400.036.352.82.382.4

Loading...

  1. 1

Basic Information

Application Outer Diameter / Inner Diameter work material Non-Ferrous Metal Breaker Use Finish
Rake angle Positive Selfishly No Preferred Hand θ(°) 7
No. of Units Ordered(Pcs) 1