1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Milling

TGY TURNING TOOLS

Insert for Milling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose type for face milling (light to medium cutting), insert for T/EMD4400I.

 
Part Number
WDCN42ZFR-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

work material Non-Ferrous Metal Material Type DX140 Thickness s(mm) 3.18
Size A(mm) 12.2 bs(mm) 4.9 No. of Units Ordered(Pcs) 10
SO Model Number (Metric) SDCX1203AFEFR-WD