1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, without Hole, 55°, Negative DN○○ "for Finishing to Intermediate Cutting" (DNGN150708-LX11)

TGY TURNING TOOLS

Turning Insert Diamond, without Hole, 55°, Negative DN○○ "for Finishing to Intermediate Cutting" (DNGN150708-LX11)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ceramic Insert for Outer Diameter TAC Turning Tool DNGD/DNGN

 
Part Number
DNGN150708-LX11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote High-Hardness MaterialLX110.87.94

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
Grade Classification Ceramic Cutting Edge Length (ℓ)(mm) 15.5 No. of Units Ordered(Pcs) 10