(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rhombus with Hole 25° Positive 7° YWMT "Finishing to Intermediate Cutting"
Part Number |
---|
YWMT11T202-ZF-GT9530 |
YWMT11T204-ZF-GT9530 |
YWMT11T204-ZM-GT9530 |
YWMT16T302-ZF-GT9530 |
YWMT16T304-ZF-GT9530 |
YWMT16T304-ZM-GT9530 |
YWMT16T308-ZF-GT9530 |
YWMT16T308-ZM-GT9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|
฿ 400.85 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 11 | 0.2 | 2.78 | ||
฿ 400.85 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 11 | 0.4 | 2.78 | ||
฿ 400.85 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 11 | 0.4 | 2.78 | ||
฿ 474.02 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | 0.2 | 3.97 | ||
฿ 474.02 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | 0.4 | 3.97 | ||
฿ 474.02 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | 0.4 | 3.97 | ||
฿ 474.02 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | 0.8 | 3.97 | ||
฿ 474.02 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | 0.8 | 3.97 |
Loading...
Shape | Others | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | Steel | Rake angle | Positive | Selfishly | No Preferred Hand |
Material Type | GT9530 |
How can we improve?
How can we improve?