(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for TAC Turning Tool for Inner/Outer Diameters YNMG
Shape | Others | Application | Outer Diameter / Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
work material | Steel | Rake angle | Negative | Selfishly | No Preferred Hand |
Thickness s(mm) | 4.76 |
Please check the type/dimensions/specifications of the part YNMG160404-ZF-NS9530 in the Turning Insert Diamond, with Hole, 25°, Negative, YNMG16040○ "for Finishing to Intermediate Cutting" series.
Part Number |
---|
YNMG160404-ZF-GT9530 |
YNMG160404-ZM-GT9530 |
YNMG160404-ZM-NS9530 |
YNMG160408-ZF-GT9530 |
YNMG160408-ZF-NS9530 |
YNMG160408-ZM-GT9530 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material Type | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|
฿ 544.16 | 10 Piece(s) | 19 Day(s) | GT9530 | 0.4 | ||
฿ 544.16 | 10 Piece(s) | 19 Day(s) | GT9530 | 0.4 | ||
฿ 424.43 | 10 Piece(s) | 19 Day(s) | NS9530 | 0.4 | ||
฿ 544.16 | 10 Piece(s) | 19 Day(s) | GT9530 | 0.8 | ||
฿ 424.43 | 10 Piece(s) | 19 Day(s) | NS9530 | 0.8 | ||
฿ 544.16 | 10 Piece(s) | 19 Day(s) | GT9530 | 0.8 |
How can we improve?
How can we improve?