1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Insert, Single Corner Type

Negative Insert, Single Corner Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN Insert for TAC Turning Tools and Tooling Systems CNGA/DNGA

 
Part Number
CNGA120402-QBN-BX360
CNGA120404-QBN-BX360
CNGA120408-QBN-BX360
CNGA120412-QBN-BX360
DNGA150402-QBN-BX360
DNGA150404-QBN-BX360
DNGA150408-QBN-BX360
DNGA150412-QBN-BX360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Corner Radius (rε)
(mm)
CBN Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote C (80° Diamond)0.24.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote C (80° Diamond)0.44

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote C (80° Diamond)0.83.9

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote C (80° Diamond)1.23.9

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote D (55° Diamond)0.24.3

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote D (55° Diamond)0.44.1

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote D (55° Diamond)0.83.8

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote D (55° Diamond)1.23.4

Loading...

  1. 1

Basic Information

Application Outer Diameter / Inner Diameter Available corners 1 work material High-Hardness Material
Breaker Use Finish Rake angle Negative Selfishly No Preferred Hand
Material Type BX360 Grade Classification Coated T-CBN φd(mm) 12.7
φd1(mm) 5.16 Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10
Number of Corners(Corner) 1