(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Outer Diameter, End Face, and Chamfering Milling
Part Number |
---|
CSSNL2525M1207-RD |
CSSNR2525M1207-RD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 7,292.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Left Handed | ||
฿ 7,292.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | Right Handed |
Loading...
Applicable Tip Shape | S (Square) | Application | Major Diameter / End Surface / Chamfer | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Shank height(mm) | 25 | Shank width(mm) | 25 |
Size L1(mm) | 150 | Size L2(mm) | 32 | Size h1(mm) | 25 |
Dimension f(mm) | 32 | Reference Corner rε(mm) | 1.2 | Usable Insert | SNGD1207□□ |
Usable Insert Publishing Page | 4-38 | Recommended Tightening Torque(N・m) | 4.0 N・m |
How can we improve?
How can we improve?