1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Turning A, One/Double Type DSDNN

Turning A, One/Double Type DSDNN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,202.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Outer Diameter and Chamfering Milling

 
Part Number
DSDNN2020K12
DSDNN2525M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Size L1
(mm)
Size h1
(mm)
Dimension f
(mm)

฿ 5,202.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 20201252010

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 25251502512.5

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Application Major Diameter / Chamfer Clamp Shape Double Clamp
Selfishly No Preferred Hand Applicable Chip Clearance Angle Negative Size L2(mm) 36
Reference Corner rε(mm) 0.8 Usable Insert SN□□1204□□ / 57 type breaker is not allowed Usable Insert Publishing Page 2-61~ 3-8 ~ T-CBN 3-23 ~ T-DIA