(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Outer Diameter Cutting
Part Number |
---|
DSBNL2020K12 |
DSBNL2525M12 |
DSBNR2020K12 |
DSBNR2525M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Size L1 (mm) | Size h1 (mm) | Dimension f (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,202.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Left Handed | 20 | 20 | 125 | 20 | 17 | ||
฿ 5,458.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | Left Handed | 25 | 25 | 150 | 25 | 22 | ||
฿ 5,202.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | Right Handed | 20 | 20 | 125 | 20 | 17 | ||
฿ 5,458.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Right Handed | 25 | 25 | 150 | 25 | 22 |
Loading...
Applicable Tip Shape | S (Square) | Application | Major Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Size L2(mm) | 35 | Reference Corner rε(mm) | 0.8 |
Usable Insert | SN□□1204□□ / 57 type breaker is not allowed | Usable Insert Publishing Page | 2-61~ 3-8 ~ T-CBN 3-23 ~ T-DIA |
How can we improve?
How can we improve?