(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Outer Diameter and Profiling Milling
Part Number |
---|
DRGNL2525M12 |
DRGNR2525M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 5,458.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Left Handed | ||
฿ 5,458.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Right Handed |
Loading...
Applicable Tip Shape | R (Round) | Application | Major Diameter / Profile | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Shank height(mm) | 25 | Shank width(mm) | 25 |
Size L1(mm) | 150 | Size L2(mm) | 28 | Size h1(mm) | 25 |
Dimension f(mm) | 32 | Dimension f2(mm) | 18 | Reference Corner rε(mm) | 6 |
Usable Insert | RN□□120400 | Usable Insert Publishing Page | 2-92~ |
How can we improve?
How can we improve?