(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Outer Diameter and End Face Cutting
Part Number |
---|
ACLNL2020K12-A |
ACLNL2525M12-A |
ACLNL3225P12-A |
ACLNR2020K12-A |
ACLNR2525M12-A |
ACLNR3225P12-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Size L1 (mm) | Size L2 (mm) | Size H (mm) | Size h1 (mm) | Size B (mm) | Dimension f (mm) | Dimension f2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,482.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Left Handed | 125 | 26 | 20 | 20 | 20 | 25 | 19 | ||
฿ 3,847.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 15 Day(s) | Left Handed | 150 | 30 | 25 | 25 | 25 | 32 | 21 | ||
฿ 5,093.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 15 Day(s) | Left Handed | 170 | 30 | 32 | 32 | 25 | 32 | 21 | ||
฿ 3,482.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | Right Handed | 125 | 26 | 20 | 20 | 20 | 25 | 19 | ||
฿ 3,566.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | 150 | 30 | 25 | 25 | 25 | 32 | 21 | ||
฿ 5,093.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 15 Day(s) | Right Handed | 170 | 30 | 32 | 32 | 25 | 32 | 21 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Major Diameter / End Surface | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Reference Corner rε(mm) | 0.8 | Usable Insert | CN□□1204□□ |
Usable Insert Publishing Page | 2-42~、3-7~ T-CBN、3-23~ T-DIA | Recommended Tightening Torque(N・m) | 4.0 |
How can we improve?
How can we improve?