(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting to the tool holder with a sleeve helps keep cutting safe.
Part Number |
---|
BLM159-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Model | Dimensions φd (mm) | Size H (mm) | Size B (mm) | Size L1 (mm) | Dimension ℓ (mm) | Dimensions φDo (mm) | Dimensions φDi (mm) | Dimensions φDn (mm) | Dimension S1 (mm) | Dimensions S2 (mm) | Dimensions S3 (mm) | Compatible Shank φD (mm) | Head Length (LH) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,912.00 | SLEEVE BLM TYPE | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 15.875 | 100 | - | 15.875 | 6 | 15 | 5 | 20 | 20 | - | - |
Loading...
Use | Inner Diameter Thread | Preferred Hand | No Preferred Hand | Cutting Oil Hole Presence | None |
---|---|---|---|---|---|
Shank Size Details | Round |
Please check the type/dimensions/specifications of the part BLM159-06 in the Sleeve BLM Type (Round Shank) series.
Part Number |
---|
BLM159-04 |
BLM159-05 |
BLM159-07 |
BLM16-04 |
BLM16-05 |
BLM16-06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Model | Dimensions φd (mm) | Size H (mm) | Size B (mm) | Size L1 (mm) | Dimension ℓ (mm) | Dimensions φDo (mm) | Dimensions φDi (mm) | Dimensions φDn (mm) | Dimension S1 (mm) | Dimensions S2 (mm) | Dimensions S3 (mm) | Compatible Shank φD (mm) | Head Length (LH) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,912.00 | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 15.875 | 100 | - | 15.875 | 4 | 15 | 5 | 15 | 15 | - | - | ||
฿ 3,912.00 | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 15.875 | 100 | - | 15.875 | 5 | 15 | 5 | 15 | 15 | - | - | ||
฿ 3,912.00 | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 15.875 | 100 | - | 15.875 | 7 | 15 | 5 | 20 | 20 | - | - | ||
฿ 3,912.00 | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 16 | 100 | - | 16 | 4 | 15 | 5 | 15 | 15 | - | - | ||
฿ 3,912.00 | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 16 | 100 | - | 16 | 5 | 15 | 5 | 15 | 15 | - | - | ||
฿ 3,912.00 | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) | - | 15 | 16 | 100 | - | 16 | 6 | 15 | 5 | 20 | 20 | - | - |
How can we improve?
How can we improve?