(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Latest cutting edge shape for maximum machining efficiency - Ideal for high-efficiency roughing. - Long-curving cutting edge is resistant to cutting depth fluctuations.
Part Number |
---|
S50U-TLANR16-D850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Usable Insert | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) | Size h1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,709.00 ฿ 24,572.28 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 85 | Right Handed | 350 | 50 | LNMX1606□□R | 37 | 63 | 47 | 23.5 |
Loading...
Applicable Tip Shape | Others | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Please check the type/dimensions/specifications of the part S50U-TLANR16-D850 in the TURNTEC S-TLANR/L series.
Part Number |
---|
S25T-TLANL12-D530 |
S25T-TLANR12-D530 |
S32U-TLANL12-D530 |
S32U-TLANR12-D530 |
S40V-TLANL12-D530 |
S40V-TLANR12-D530 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Usable Insert | Protruding Length (LPR) (mm) | Size L2 (mm) | Size H (mm) | Size h1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,948.00 | 1 Piece(s) | 10 Day(s) | 53 | Left Handed | 300 | 25 | LNMX1204□□L | 17 | 40 | 23 | 11.5 | ||
฿ 14,948.00 | 1 Piece(s) | 10 Day(s) | 53 | Right Handed | 300 | 25 | LNMX1204□□R | 17 | 40 | 23 | 11.5 | ||
฿ 17,147.00 | 1 Piece(s) | 10 Day(s) | 53 | Left Handed | 350 | 32 | LNMX1204□□L | 22 | 45 | 30 | 15 | ||
฿ 17,147.00 | 1 Piece(s) | 10 Day(s) | 53 | Right Handed | 350 | 32 | LNMX1204□□R | 22 | 45 | 30 | 15 | ||
฿ 21,434.00 | 1 Piece(s) | 10 Day(s) | 53 | Left Handed | 400 | 40 | LNMX1204□□L | 27 | 53 | 37 | 18.5 | ||
฿ 21,434.00 | 1 Piece(s) | 10 Day(s) | 53 | Right Handed | 400 | 40 | LNMX1204□□R | 27 | 53 | 37 | 18.5 |
How can we improve?
How can we improve?