(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Improved clamp rigidity achieves superior cutting edge position accuracy and long working life.
Part Number |
---|
A40T-ACLNL12-D500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,111.00 ฿ 15,740.41 | TGY MILLING HOLDERS | 1 Piece(s) | 10 Day(s) | 50 | Left Handed | 300 | 40 | -8 | 27 | 7 | 55 | 37 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Usable Insert | CN□□1204□□ | Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 |
Usable Insert Publishing Page(Page) | 2-42~ |
Please check the type/dimensions/specifications of the part A40T-ACLNL12-D500 in the TURNINGA Type-A ACLNR/L series.
Part Number |
---|
A25R-ACLNL12-D320 |
A25R-ACLNR12-D320 |
A32S-ACLNL12-D400 |
A32S-ACLNR12-D400 |
A40T-ACLNR12-D500 |
A50U-ACLNR12-D630 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,306.00 | 1 Piece(s) | 10 Day(s) | 32 | Left Handed | 200 | 25 | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | 1 Piece(s) | 10 Day(s) | 32 | Right Handed | 200 | 25 | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 13,922.00 | 1 Piece(s) | 10 Day(s) | 40 | Left Handed | 250 | 32 | -10 | 22 | 6 | 50 | 30 | ||
฿ 13,922.00 | 1 Piece(s) | 10 Day(s) | 40 | Right Handed | 250 | 32 | -10 | 22 | 6 | 50 | 30 | ||
฿ 17,111.00 | 1 Piece(s) | 10 Day(s) | 50 | Right Handed | 300 | 40 | -8 | 27 | 7 | 55 | 37 | ||
฿ 24,621.00 | 1 Piece(s) | 10 Day(s) | 63 | Right Handed | 350 | 50 | -7 | 35 | 10 | 65 | 47 |
How can we improve?
How can we improve?