(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inner Diameter Thread Cutting Pitch up to 3 mm, Ridges from 8, 3 Corners
Use | Inner Diameter Thread | Thread Model | 60 Degrees Meter (M) / 55° Wit (W) | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Link Size | 25 x 6 | Cutting Oil Hole Presence | None | Size H(mm) | 25 |
Size B(mm) | 25 | Size L1(mm) | 200 | Size L2(mm) | 70 |
Size h1(mm) | 25 | Dimension f(mm) | 35 | Dimension f1(mm) | - |
Usable Insert | TTL42□○○○ | Shank Height (H)(mm) | P-3 | Body Material | CP91 |
Tightening Screw | DS-6 |
How can we improve?
How can we improve?