1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface Processing Cutter DoPent TEN09

Surface Processing Cutter DoPent TEN09
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 15,499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • · "3D-Light" data is applied during normal customer use, such as interference checks.
  • · "3D-Detail" is applied when the customer creates 3-dimensional data such as tooling charts.

Product Description

Screw clamp surface processing cutter
[Features]
· Cutting edge angle: 70°
· Uses pentagonal double-sided inserts

 
Part Number
TEN09L125M38.1-10SALE
TEN09L160M50.8-12SALE
TEN09R050M22.0-03SALE
TEN09R050M22.0-04SALE
TEN09R050M22.0-06SALE
TEN09R063M22.0-04SALE
TEN09R063M22.0-06SALE
TEN09R063M22.0-08SALE
TEN09R080M25.4-04SALE
TEN09R080M25.4-07SALE
TEN09R080M25.4-10SALE
TEN09R100M31.7-05SALE
TEN09R100M31.7-08SALE
TEN09R100M31.7-12SALE
TEN09R125M38.1-06SALE
TEN09R125M38.1-10SALE
TEN09R125M38.1-16SALE
TEN09R160M50.8-07SALE
TEN09R160M50.8-12SALE
TEN09R160M50.8-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Preferred Hand Air Hole Dimension φDc
(mm)
Dimension φd
(mm)
Dimension φD1
(mm)
Dimension ℓ
(mm)
Size B
(mm)
Size A
(mm)
Dimension φDb
(mm)
Specifications Tightening Screw for Peripheral Blade Screwdriver Cutter Tightening Bolt Wrench

฿ 57,397.00

฿ 38,088.65

HOLDER 1 Piece(s) 19 Day(s) 125631063Left-rotatingYes12538.1131381015.980-CSTR-4L100--Torx Bit BT15S/Grip H-TBS

฿ 64,853.00

฿ 42,809.47

HOLDER 1 Piece(s) 19 Day(s) 160631263Left-rotatingNo16050.8166461119100-CSTR-4L100--Torx Bit BT15S/Grip H-TBS

฿ 15,499.00

฿ 14,259.08

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 15 Day(s) 5040340Right-rotatingAvailable-22562061041Standard Number of Blades-Torx Bit BT15S$ Grip H-TBSCM10x30HTorx Bit BT15S/Grip H-TBS

฿ 16,890.00

฿ 15,538.80

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 5040440Right-rotatingAvailable-22562061041Multi-edged-Torx Bit BT15S$ Grip H-TBSCM10x30HTorx Bit BT15S/Grip H-TBS

฿ 23,082.00

฿ 21,235.44

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 15 Day(s) 5040640Right-rotatingAvailable-22562061041Super Multi-blade-Torx Bit BT15S$ Grip H-TBSCM10x30HTorx Bit BT15S/Grip H-TBS

฿ 16,890.00

฿ 15,538.80

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 15 Day(s) 6340440Right-rotatingAvailable-22692061041Standard Number of Blades-Torx Bit BT15S$ Grip H-TBSCM10x30HTorx Bit BT15S/Grip H-TBS

฿ 23,082.00

฿ 21,235.44

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 6340640Right-rotatingAvailable-22692061041Multi-edged-Torx Bit BT15S$ Grip H-TBSCM10x30HTorx Bit BT15S/Grip H-TBS

฿ 29,932.00

฿ 27,537.44

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 15 Day(s) 6340840Right-rotatingAvailable-22692061041Super Multi-blade-Torx Bit BT15S$ Grip H-TBSCM10x30HTorx Bit BT15S/Grip H-TBS

฿ 19,051.00

฿ 17,526.92

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 8050450Right-rotatingAvailable-25.4862669.546Standard Number of Blades-Torx Bit BT15S$ Grip H-TBSCM12x30HTorx Bit BT15S/Grip H-TBS

฿ 27,369.00

฿ 25,179.48

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 8050750Right-rotatingAvailable-25.4862669.546Multi-edged-Torx Bit BT15S$ Grip H-TBSCM12x30HTorx Bit BT15S/Grip H-TBS

฿ 37,372.00

฿ 34,382.24

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 80501050Right-rotatingAvailable-25.4862669.546Super Multi-blade-Torx Bit BT15S$ Grip H-TBSCM12x30HTorx Bit BT15S/Grip H-TBS

฿ 23,924.00

฿ 22,010.08

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 15 Day(s) 10050550Right-rotatingAvailable-31.7510632812.760Standard Number of Blades-Torx Bit BT15S$ Grip H-TBSTMBA-M16HTorx Bit BT15S/Grip H-TBS

฿ 32,095.00

฿ 29,527.40

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 10050850Right-rotatingAvailable-31.7510632812.760Multi-edged-Torx Bit BT15S$ Grip H-TBSTMBA-M16HTorx Bit BT15S/Grip H-TBS

฿ 45,064.00

฿ 41,458.88

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 100501250Right-rotatingAvailable-31.7510632812.760Super Multi-blade-Torx Bit BT15S$ Grip H-TBSTMBA-M16HTorx Bit BT15S/Grip H-TBS

฿ 28,835.00

฿ 26,528.20

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 12563663Right-rotatingAvailable-38.1131381015.980Standard Number of Blades- Grip H-TBS$Torx Bit BT15MTMBA-M20HTorx Bit BT15M/Grip H-TBS

฿ 41,400.00

฿ 38,088.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 125631063Right-rotatingAvailable-38.1131381015.980Multi-edged- Grip H-TBS$Torx Bit BT15MTMBA-M20HTorx Bit BT15M/Grip H-TBS

฿ 66,314.00

฿ 57,195.83

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 125631663Right-rotatingAvailable-38.1131381015.980Super Multi-blade-Torx Bit BT15S$ Grip H-TBSTMBA-M20HTorx Bit BT15S/Grip H-TBS

฿ 32,974.00

฿ 30,336.08

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 16063763Right-rotatingNA-50.8166461119100Standard Number of Blades- Grip H-TBS$Torx Bit BT15M-Torx Bit BT15M/Grip H-TBS

฿ 46,529.00

฿ 42,806.68

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 160631263Right-rotatingNA-50.8166461119100Multi-edged- Grip H-TBS$Torx Bit BT15M-Torx Bit BT15M/Grip H-TBS

฿ 78,770.00

฿ 67,939.13

TGY MILLING CUT INDEX INSERTS 1 Piece(s) 40 Day(s) 160632063Right-rotatingNA-50.8166461119100Super Multi-blade-Torx Bit BT15S$ Grip H-TBS-Torx Bit BT15S/Grip H-TBS

Loading...

  1. 1

Basic Information

Machining Application Flat Surface work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coating Maximum Cutting Depth (Ad)(mm) 6.4