(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for high-speed cutting of aluminum (comes with diamond sintered body)
Part Number |
---|
DEB1040-DX140 |
DEB1050-DX140 |
DEB1060-DX140 |
DEB1080-DX140 |
DEB1100-DX140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Dimension ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 4 | 3.5 | 6 | 45 | 32 | ||
฿ 999,999,999.00 | TGY MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 5 | 3.5 | 6 | 50 | 35 | ||
฿ 999,999,999.00 | TGY MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 6 | 3.5 | 6 | 55 | 35 | ||
฿ 999,999,999.00 | TGY MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 8 | 5 | 8 | 55 | 37 | ||
฿ 999,999,999.00 | TGY MILLING HOLDER_CHIP | 1 Piece(s) | Quote | 10 | 5 | 10 | 60 | 40 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 1 | Type | Square |
---|---|---|---|---|---|
Coating | Diamond Coat | Machining Application | Groove | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Without Torsion | Material Type | DX140 | Use | Used for high-speed cutting machining of aluminum (comes with a diamond sintered body) |
Type | Cutting blade tip corner pin angle |
How can we improve?
How can we improve?