(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abundant variety. The secret weapon of cast iron / steel machining. 2 types of insert can be mounted into the same pocket. 2 types of clamping methods - Supports a diverse range of machining
Part Number |
---|
TAN07R080M25.4-06 |
TAN07R080M25.4-08 |
TAN07R100M31.7-07 |
TAN07R100M31.7-10 |
TAN07R125M38.1-08 |
TAN07R125M38.1-12 |
TAN07R160M50.8-10 |
TAN07R160M50.8-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | work material | Mounting Method | Overall length (L) (mm) | Number of flutes (sheet) | Compatible Tip Material | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Air Hole | Dimension φd (mm) | Dimension ℓ (mm) | Size B (mm) | Size A (mm) | Dimension φDb (mm) | Dimension φDc1 (mm) | Dimension φDc2 (mm) | Dimension φD1-1 (mm) | Dimension φD1-2 (mm) | Dimension Lf1 (mm) | Dimension Lf2 (mm) | Trusco Code | Specifications | Square Type Max. Cutting Depth (Ad) (mm) | Cutter Tightening Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,541.00 ฿ 26,257.72 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 80 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 50 | 6 | Carbide Coating | 4.76 | 26 | Available | 25.4 | - | 6 | 9.5 | 50 | - | 77.3 | 93 | 93.3 | - | 51.4 | - | Standard | 7.5 | CM12x30H | ||
฿ 31,656.00 ฿ 29,123.52 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 80 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 50 | 8 | Carbide Coating | 4.76 | 26 | Available | 25.4 | - | 6 | 9.5 | 50 | - | 77.3 | 93 | 93.3 | - | 51.4 | - | Multi-edged | 7.5 | CM12x30H | ||
฿ 33,560.00 ฿ 30,875.20 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 100 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 50 | 7 | Carbide Coating | 4.76 | 32 | Available | 31.75 | - | 8 | 12.7 | 60 | - | 97.3 | 113 | 113.3 | - | 51.4 | - | Standard | 7.5 | TMBA-M16H | ||
฿ 38,103.00 ฿ 35,054.76 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 100 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 50 | 10 | Carbide Coating | 4.76 | 32 | Available | 31.75 | - | 8 | 12.7 | 60 | - | 97.3 | 113 | 113.3 | - | 51.4 | - | Multi-edged | 7.5 | TMBA-M16H | ||
฿ 37,003.00 ฿ 34,042.76 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 125 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 63 | 8 | Carbide Coating | 4.76 | 38 | Available | 38.1 | - | 10 | 15.9 | 80 | - | 122.3 | 138 | 138.3 | - | 64.4 | - | Standard | 7.5 | TMBA-M20H | ||
฿ 43,232.00 ฿ 39,773.44 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 125 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 63 | 12 | Carbide Coating | 4.76 | 38 | Available | 38.1 | - | 10 | 15.9 | 80 | - | 122.3 | 138 | 138.3 | - | 64.4 | - | Multi-edged | 7.5 | TMBA-M20H | ||
฿ 46,164.00 ฿ 42,470.88 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 160 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 63 | 10 | Carbide Coating | 4.76 | 38 | NA | 50.8 | - | 11 | 19 | 100 | - | 157.3 | 173 | 173.3 | - | 64.4 | - | Standard | 7.5 | - | ||
฿ 54,590.00 ฿ 50,222.80 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 160 | General Steel / Heat-Treated Steel / Cast Iron | Arbor | 63 | 15 | Carbide Coating | 4.76 | 38 | NA | 50.8 | - | 11 | 19 | 100 | - | 157.3 | 173 | 173.3 | - | 64.4 | - | Multi-edged | 7.5 | - |
Loading...
Machining Application | Flat Surface |
---|
How can we improve?
How can we improve?