1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAC Tool Parts, Gold-Deposited MSC

TAC Tool Parts, Gold-Deposited MSC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 648.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shim used for M-type turning tools.
[Features]
·For 80° rhombic (C-shaped) inserts.
[Applications]
·Place under the insert when using an M-type turning tool.

 
Part Number
MSC-432-D30
MSC-442-D30
MSC-533-D30
MSC-543-D30
MSC-634-D30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Component Model Dimension c
(mm)
Dimension φd
(mm)

฿ 651.13

TGY BITS 1 Piece(s) 15 Day(s) 12.5MSC-432-D304.87.3

฿ 648.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 12.5MSC-442-D306.47.3

฿ 1,014.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 15.6MSC-533-D304.89.7

฿ 1,014.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 15.6MSC-543-D306.49.7

฿ 1,327.00

TGY TURNING TOOLS 1 Piece(s) 19 Day(s) 18.8MSC-634-D306.411.3

Loading...

  1. 1

Basic Information

Useable Tools TAC Bit for Outer Diameter: M Type