(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Parts used in turning tools.
[Features]
·Use it by laying it under the insert.
[Applications]
·For triangular TN** type inserts.
Part Number |
---|
LST42-D30 |
LST42CA-D30 |
LST42K-D30 |
LST53-D30 |
LST317-D30 |
LST317BL-D30 |
LST317BR-D30 |
LST317CA-D30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Size A (mm) | Component Model | Dimension c (mm) | Size B (mm) | Dimension φd (mm) | Useable Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.00 | GIRDER FOR TURNING TOOL | 1 Piece(s) | 19 Day(s) | - | 12.5 | LST42-D30 | 3.2 | 18 | 6.7 | TAC Bit for Outer Diameter: A Type, D Type, P Type, MS Bit | ||
฿ 931.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | - | 12.5 | LST42CA-D30 | 3.2 | 18 | 6.7 | Tooling System: TAC Cartridge P type (Previous model), TAC Cartridge PN type | ||
฿ 777.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | - | 10.9 | LST42K-D30 | 3.2 | 15.6 | 6.7 | TAC Bit for Outer Diameter: A Type, D Type, P Type, MS Bit | ||
฿ 856.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | - | 15.7 | LST53-D30 | 4.8 | 22.3 | 7.7 | TAC Bit for Outer Diameter: A Type, D Type, P Type, MS Bit | ||
฿ 551.00 | GIRDER FOR TURNING TOOL | 1 Piece(s) | 19 Day(s) | - | 9.3 | LST317-D30 | 2.7 | 13.2 | 5 | TAC Bit for Outer Diameter: A Type, D Type, P Type, MS Bit | ||
฿ 595.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Left-hand | 9.3 | LST317BL-D30 | 2.7 | 13.2 | 5 | TAC Bit for Inner Diameter: P Type | ||
฿ 595.00 | GIRDER FOR TURNING TOOL | 1 Piece(s) | 19 Day(s) | Right-hand | 9.3 | LST317BR-D30 | 2.7 | 13.2 | 5 | TAC Bit for Inner Diameter: P Type | ||
฿ 761.00 | GIRDER FOR TURNING TOOL | 1 Piece(s) | 19 Day(s) | - | 9.3 | LST317CA-D30 | 2.7 | 13.2 | 5 | Tooling System: TAC Cartridge P type (Previous model), TAC Cartridge PN type |
Loading...
How can we improve?
How can we improve?