(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shim used for turning tools.
[Features]
·For square (S-shaped) inserts.
[Applications]
·When using a turning tool, place it under the insert.
Part Number |
---|
LSS33-D30 |
LSS42-D30 |
LSS42BL-D30 |
LSS42BR-D30 |
LSS42CA-D30 |
LSS53CA-D30 |
LSS63-D30 |
LSS84-D30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Size A (mm) | Component Model | Dimension c (mm) | Size E (mm) | Dimension φd (mm) | Useable Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 648.00 | TAC TOOL PARTS DEPOSIT LSS | 1 Piece(s) | 10 Day(s) | - | 9.3 | LSS33-D30 | 4.3 | - | 5 | TAC Bit for Outer Diameter: P Type, A Type, D Type | ||
฿ 648.00 | TAC TOOL PARTS DEPOSIT LSS | 1 Piece(s) | 10 Day(s) | - | 12.5 | LSS42-D30 | 3.2 | - | 6.7 | TAC Bit for Outer Diameter: P Type, A Type, D Type | ||
฿ 648.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | Left-hand | 12.5 | LSS42BL-D30 | 3.2 | - | 6.7 | TAC Bit for Inner Diameter: P Type | ||
฿ 648.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | Right-hand | 12.5 | LSS42BR-D30 | 3.2 | - | 6.7 | TAC Bit for Inner Diameter: P Type | ||
฿ 798.00 | TAC TOOL PARTS DEPOSIT LSS | 1 Piece(s) | 10 Day(s) | - | 12.5 | LSS42CA-D30 | 3.2 | 8° | 6.7 | Tooling System: TAC Cartridge P type (Previous model), TAC Cartridge PN type | ||
฿ 1,177.00 | TAC TOOL PARTS DEPOSIT LSS | 1 Piece(s) | 10 Day(s) | - | 15.7 | LSS53CA-D30 | 4.8 | 10° | 7.7 | Tooling System: TAC Cartridge P type (Previous model), TAC Cartridge PN type | ||
฿ 902.00 | TAC TOOL PARTS DEPOSIT LSS | 1 Piece(s) | 10 Day(s) | - | 18.9 | LSS63-D30 | 4.8 | - | 9.7 | TAC Bit for Outer Diameter: P Type, A Type, D Type | ||
฿ 1,754.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | - | 25.2 | LSS84-D30 | 6.4 | - | 13.1 | TAC Bit for Outer Diameter: P Type, A Type, D Type |
Loading...
How can we improve?
How can we improve?