1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TAC Tool Parts, Gold-Deposited LSD

TAC Tool Parts, Gold-Deposited LSD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 856.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shim used for turning tools.
[Features]
·For 55° rhombic (D-shaped) inserts
[Applications]
·Place it under the insert when using a turning tool

 
Part Number
LSD42-D30
LSD42BL-D30
LSD42BR-D30
LSD43-D30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Component Model Dimension c
(mm)
Useable Tools

฿ 856.00

TAC TOOL PARTS DEPOSIT LSD 1 Piece(s) 10 Day(s) -LSD42-D303.2TAC Bit for Outer Diameter: P Type, D Type, A Type

฿ 856.00

TAC TOOL PARTS DEPOSIT LSD 1 Piece(s) 20 Day(s) Left-handLSD42BL-D303.2TAC Bit for Inner Diameter: P Type

฿ 856.00

TAC TOOL PARTS DEPOSIT LSD 1 Piece(s) 10 Day(s) Right-handLSD42BR-D303.2TAC Bit for Inner Diameter: P Type

฿ 856.00

TAC TOOL PARTS DEPOSIT LSD 1 Piece(s) 10 Day(s) -LSD43-D304.8TAC Bit for Outer Diameter: P Type, D Type, A Type

Loading...

  1. 1

Basic Information

Size A(mm) 12.5 Dimension φd(mm) 6.7