(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shim LSC series for fittings for turning tools.
[Features]
·Two types: right-handed and left-handed
[Applications]
·Shim
Part Number |
---|
LSC42-D30 |
LSC42BL-D30 |
LSC42BR-D30 |
LSC42CA-D30 |
LSC53-D30 |
LSC53CA-D30 |
LSC63-D30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Size A (mm) | Component Model | Dimension c (mm) | Size E (mm) | Dimension φd (mm) | Useable Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 648.00 | TAC TOOL PARTS DEPOSIT LSC | 1 Piece(s) | 10 Day(s) | - | 12.5 | LSC42-D30 | 3.2 | - | 6.5 | TAC Bit for Outer Diameter: P Type, D Type, A Type | ||
฿ 648.00 | TAC TOOL PARTS DEPOSIT LSC | 1 Piece(s) | 10 Day(s) | Left-hand | 12.5 | LSC42BL-D30 | 3.2 | - | 6.7 | TAC Bit for Inner Diameter: P Type | ||
฿ 648.00 | TAC TOOL PARTS DEPOSIT LSC | 1 Piece(s) | 10 Day(s) | Right-hand | 12.5 | LSC42BR-D30 | 3.2 | - | 6.7 | TAC Bit for Inner Diameter: P Type | ||
฿ 798.00 | TAC TOOL PARTS DEPOSIT LSC | 1 Piece(s) | 10 Day(s) | - | 12.5 | LSC42CA-D30 | 3.2 | 8° | 6.7 | Tooling System: TAC Cartridge P type (Previous model), TAC Cartridge PN type | ||
฿ 1,014.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | - | 15.7 | LSC53-D30 | 4.8 | - | 7.7 | TAC Bit for Outer Diameter: P Type, D Type, A Type | ||
฿ 1,177.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | - | 15.7 | LSC53CA-D30 | 4.8 | 10° | 7.7 | Tooling System: TAC Cartridge P type (Previous model), TAC Cartridge PN type | ||
฿ 1,327.00 | TGY TURNING TOOLS | 1 Piece(s) | 10 Day(s) | - | 18.9 | LSC63-D30 | 4.8 | - | 9.7 | TAC Bit for Outer Diameter: P Type, D Type, A Type |
Loading...
How can we improve?
How can we improve?