1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TAC Tool Parts, Gold-Deposited FSSA

DEPOSIT

TAC Tool Parts, Gold-Deposited FSSA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 761.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tungaloy, TAC tool parts, shim, FSSA
[Tools Used]TAC mill: TAW13/EAW13

 
Part Number
FSSA1102-S50N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 761.00

DEPOSIT 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Size A(mm) 11.6 Component Model FSSA1102-S50N Dimension c(mm) 2
Size E(mm) 13° Dimension φd(mm) 5.5 Useable Tools TAC mill: TAW13/EAW13

Please check the type/dimensions/specifications of the part FSSA1102-S50N in the TAC Tool Parts, Gold-Deposited FSSA series.