1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAC Tool Parts, Gold-Deposited A

TAC Tool Parts, Gold-Deposited A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shim used for thread cutting tools.
[Features]
·When using a threading bit, place it under the insert.
[Applications]
·For threading tools.

 
Part Number
A16-1
A16-1-D30
A16-1DT-D30
GX16-1DT-D30
GX22-1DT-D30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipComponent Model Dimension φd
(mm)
Dimension φa
(mm)

฿ 595.00

TGY TURNING TOOLS 1 Piece(s) 40 Day(s) A16-14.39.5

฿ 999,999,999.00

DEPOSIT 1 Piece(s) Quote A16-1-D304.39.5

฿ 999,999,999.00

DEPOSIT 1 Piece(s) Quote A16-1DT-D305.49.5

฿ 607.59

TGY BITS 1 Piece(s) 19 Day(s) GX16-1DT-D305.49.5

฿ 777.00

TGY BITS 1 Piece(s) 19 Day(s) GX22-1DT-D306.612.7

Loading...

  1. 1

Basic Information

Lead Angle Dimensions(°) 1 Useable Tools Threading: ST Type