1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TAC Tool Parts, Shim Set SW (SW05)

TGY TURNING TOOLS

TAC Tool Parts, Shim Set SW (SW05)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tungaloy, TAC tool parts, shim seat, SW
Shim seat for TAC drill bits.
Tool used: TAC drill bits: TDP

 
Part Number
SW05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Component Model Dimension c
(mm)
Size B
(mm)

฿ 1,908.00

TGY TURNING TOOLS 1 Piece(s) 20 Day(s) 37SW050.25、0.5、1、28.3

Loading...

  1. 1

Basic Information

Useable Tools TAC Drill : TDP

Please check the type/dimensions/specifications of the part SW05 in the TAC Tool Parts, Shim Set SW series.

Products with similar specification

Part Number
SW04
SW06
SW08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize A
(mm)
Component Model Dimension c
(mm)
Size B
(mm)

฿ 1,908.00

1 Piece(s) 20 Day(s) 25.5SW040.25、0.5、15.8

฿ 1,908.00

1 Piece(s) 20 Day(s) 36SW060.25、0.5、1、210.8

฿ 1,908.00

1 Piece(s) 20 Day(s) 35.5SW080.25、0.5、1、212.3