(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For general and deep cutting depth machining of steel, stainless steel, cast iron, and non-ferrous metals
Part Number |
---|
TMD5404RI |
TMD5405RI |
TMD5406RI |
TMD5408RI |
TMD5410RI |
TMD5412RI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Number of flutes (sheet) | Dimension φd (mm) | Dimension φD1 (mm) | Dimension ℓ (mm) | Size B (mm) | Size A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 100 | 4 | 31.75 | 118 | 32 | 8 | 12.7 | ||
฿ 42,866.00 ฿ 39,436.72 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 125 | 6 | 38.1 | 142 | 38 | 10 | 15.9 | ||
฿ 46,529.00 ฿ 42,806.68 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | 40 Day(s) | 160 | 6 | 50.8 | 176 | 38 | 11 | 19 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 200 | 8 | 47.625 | 216 | 38 | 14 | 25.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 250 | 10 | 47.625 | 265 | 38 | 14 | 25.4 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 315 | 12 | 47.625 | 330 | 38 | 14 | 25.4 |
Loading...
Machining Application | Flat Surface / Chamfer | work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Overall length (L)(mm) | 63 | Compatible Tip Material | Carbide Coating / Cermet | Maximum Cutting Depth (Ad)(mm) | 6 |
Underneck length (ℓ1)(mm) | 63 | Machining Application Details | Deep cut machining |
How can we improve?
How can we improve?